Cable Runway Radii and Bends | Chatsworth Products

Cable Runway Radii and Bends

Cable Runway BendCable Radius Drops create smooth cable transitions and maintain a gradual bend wherever it enters or exits the Cable Runway, helping to preserve cable signal integrity. Similarly Cable Runway Bends create gradual right, left, up or down turns.

Online Catalog

Features include: 

  • Smooth transitions for cable turns and drops
  • Less cable tangles and improved performance
  • Constructed of the same material, and in the same dimensions, as the Universal Cable Runway
  • Quick installation using clevis pin attachment or butt-splices
  • Four styles available to suit your needs

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

2/16/2018 10:54:01 PM