Cable Runway Sections | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Cable Runway Sections

Cable Runway SectionsCable Runway supports backbone and horizontal cables between the point of entry and exit into the telecommunications or equipment rooms and cross-connects on racks or cabinets with CPI Cable Runway Products. Straight Cable Runway Sections are the basic building blocks for creating cable pathways.

Online Catalog

Features include:

  • Constructed of rectangular steel tubing for strength and support
  • 132 lb/ft maximum load with runway supported every five feet
  • Individually boxed to prevent scratching and damage
  • Meets ANSI/TIA/EIA installation guidelines
  • A wide selection of supports, splices and accessories are available.

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

9/21/2018 11:48:34 PM