Junctions | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Junctions

Runway JunctionsJunctions and splices are used to connect sections cable runway.

Online Catalog

Junctions and splices attach to side stringers of cable runway, allowing transitions in various directions.

Features include: 

  • Compatible with all runway made of solid and tubular steel 1.5” x 3/8” or 2” x 3/8”
  • Many UL Classified products
  • A variety of kits to suit your needs

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

7/20/2018 6:51:03 AM