Joint Compound | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Joint Compound

Joint CompoundAntioxidant Joint Compound is used to improve the electrical conductivity and enhance the integrity of any grounding or bonding connection.

Online Catalog

Joint compound is an oxide-inhibiting, anti-seizing, cleansing joint compound used for the creation of a high-connectivity joint by sealing out air and moisture as well as cleaning off dirt and residue to prevent corrosion and reformation of oxide film. It is good for all voltages and is available for aluminum or copper connections.

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

9/18/2018 11:59:37 PM