LCD Monitors | Chatsworth Products

LCD Monitors

KVM, 1 RMU,  17' LCD, Drawer, Single Rail, UK Keyboard  - 37200-112P_RGB72_150.jpgCPI's LCD Monitors include a variety of products that range from a stand alone LCD Monitor Shelf to LCD/KVM Consoles.

Online Catalog

CPI's LCD Monitors and KVM Consoles provide a single set of peripherals for convenient at-the-rack access to one or more computers. Models that do not include a KVM switch can be connected to a switch with included cable. Dual slides allow LCD display and keyboard tray to open separately.

Refer to the product information below.

 

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

Model
Description
Product Cut Sheet
Style
Dimensions
LCD Monitor
Keyboard
Includes
Compliance
Accessories
17" LCD KVM Drawer
Dual Rail LCD KVM Drawer, UK Keyboard -  37200-112P_RGB72_150.jpg
The 17" LCD KVM Drawer is a combination LCD flat panel display, keyboard and touchpad console that provides a single set of rack-mount peripherals for accessing computer equipment in four-post racks and cabinets. Combine with a KVM Switch to access multiple computers.
Combination LCD panel, keyboard and touchpad drawer. Available in single and dual rail models. Can be connected to KVM switch.
1.73”H x 17.4”W x 18.1”D (44 mm x 442 mm x 460 mm)
17" LCD with TFT display
US or UK layout with integrated touch pad
Mounting brackets, power cord, HD15 to VGA/PS2/USB Combo KVM Cable
FCC, CE (all)
LCD Monitor + Shelf
LCD Monitor + Shelf
Increase usable space inside your rack with this flat-panel monitor which stores horizontally. When needed, pull out the monitor and rotate it to a position in front of your other mounted equipment.
Includes 2U monitor tray and separate keyboard tray. Purchase together or separately.
LCD Monitor Shelf: 19"W x 2U Keyboard Tray: 19"W x 1U
17" LCD with TFT display
US with integrated touch pad. Available with gold contacts.
Mounting brackets, VGA cable, power cord
ROHS, CE/FCC, UL/CUL/C-Tick