eConnect® Power Distribution Units

eConnect® PDUs provide the ultimate solution for cabinet-level power management, environmental monitoring and electronic access control in multi-tenant and enterprise data centers.
Resources
Browse eConnect Power Distribution Units (0 Products)

Basic eConnect® PDUs provide reliable power distribution in high-density applications where no power monitoring is required.

240 options
Starting at $447.70 USD MSRP

Metered eConnect® PDUs feature a local display for easy reading of input current to help with initial installation and properly balanced operations.

78 options
Starting at $771.74 USD MSRP

Monitored eConnect® PDUs provide remote power monitoring to the input and branch circuit level, making it possible to obtain and manage power consumption at the cabinet level

240 options
Starting at $1,333.31 USD MSRP

Monitored Pro Vertical eConnect® Power Distribution Units (PDU) provide continuous, automated monitoring of PDUs and outlets, providing metering detail for each connected piece of equipment.

285 options
Starting at $2,188.84 USD MSRP

Switched eConnect® PDUs provide remote monitoring of power at the rack level and individual outlet control, making it possible to remotely turn power on or off at each outlet.

123 options
Starting at $2,028.20 USD MSRP

Switched Pro eConnect® PDUs provide remote power monitoring and control for each outlet on the PDU, making it possible to remotely measure and cycle power for each piece of equipment attached to the PDU.

285 options
Starting at $2,375.89 USD MSRP