Configure Now
eConnect PDUs have capabilities that range from establishing basic connections to equipment, to remote access with monitoring and switching capabilities on each individual outlet. eConnect PDUs are a perfect fit for your data storage cabinet or equipment rack.
Every model includes:
Available in five progressive levels:
Contact Sales Support if you have questions about:
In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call 1-818-739-3400.
Or you can submit a Customer Support Request.
Find a CPI Sales Rep Near You
Choose a CPI Basic eConnect PDU for reliable power distribution in high density applications when no local or remote power monitoring is required. Basic eConnect PDUs are rated for use in ambient air temperatures up to 149°F (65°C) and can be confidently deployed in cabinets with CPI Vertical Exhaust Ducts or in hot aisle containment applications.
Data Sheet eCatalog
Choose a CPI Monitored eConnect PDU when you need to measure power use for each rack or cabinet. Monitored eConnect PDUs provide continuous, automated voltage, current, power and power factor monitoring for each breaker on the PDU with ±1% metering accuracy for power measurements. Each PDU has a multi-functional local display, an Ethernet connection for remote monitoring, and an an external connection for two...
Choose the CPI Monitored Pro eConnect PDU when you need to know how much power each piece of equipment is using. Monitored Pro eConnect PDUs provide continuous, automated remote voltage, current, and power (kW) monitoring for each outlet on the PDU with ±1% metering accuracy for power measurements. You can also use the built-in web interface to group outlets and see combined current use for multiple outlets.
Choose a Switched eConnect PDU when you need to control power at each outlet. Enjoy remote control of each outlet which allows you to turn individual outlets off, on or cycle power to attached equipment remotely using a web browser. Set power cycle delays for sequenced power-on. Name and group outlets for one button remote power cycling.
Choose a Switched Pro eConnect PDU when you need to remotely monitor and control power at each outlet. Turn individual outlets off, on or cycle power to the outlet as well as measure voltage, current and power (kW) with ±1% metering accuracy for each outlet. Use the built-in web interface to group outlets and see combined current use for multiple outlets—an excellent way to track power for different types of equipment.
Monitored, Monitored Pro, Switched and Switched Pro eConnect PDUs include a single external connection that can attach up to two Environmental Probes using a splitter. When attached, the PDU will report temperature and humidity measurements for each probe on the local display and remotely through the built-in web interface.
Input power cords for use with eConnect PDUs that have IEC C20 inlets. Select power cord to match power connection in the facility. IEC C19 Connector attaches to the C20 Inlet on the PDU.