IT Series UPS (600-2000VA) | Chatsworth Products

IT Series UPS (600-2000VA)

GE IT Series UPSThe GE IT Series Uninterruptible Power Supply (UPS) provides cost-effective, high quality power protection for a wide range of applications. Select the IT series UPS for workstations, telecom and point-of-sales applications.

The IT Series is a line interactive UPS that has true sine wave output, which is designed to prevent downtime and equipment damage due to power outages, voltage fluctuations and transient surges. The IT Series UPS is microprocessor-controlled and equipped with AVR (Automatic Voltage Regulation), making it ideal for server, data storage, networking, telecommunications and point-of-sale applications.

Feature list:

  • Available as a tower or rack mountable
  • True sine wave, line interactive design
  • AVR Buck and Boost voltage regulation
  • Hot swappable, user-replaceable batteries
  • Fully digitized, microprocessor-controlled
  • USB and RS-232 communication ports
  • Lightning and surge protection
  • Short circuit and overload protection
  • 50/60Hz frequency auto-sensing
  • Telephone/modem extension port
  • Includes monitoring software
  • Load and battery power meter display
  • Overload, on-line, battery status LEDs
  • Advanced battery management algorithm
  • Energy saving (UPS sleep mode)
  • Cold start (DC Power On)
  • SNMPcommunication ready