Additional Products | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Additional Products

Rack Enclosure

Online Catalog

In addition to the Two-Post and Four-Post Racks offered by Chatsworth Products there are a variety of additional products which work in conjunction with and enhance the value of these structural support systems.Additional products include:

  • Velocity® Standard Pack –Velocity® Cable Management plus Standard Rack and installation hardware in one convenient package.
  • Single Rack Enclosure - Add doors and panels to an existing two-post racks. Enclosures are available for single racks or for multiple bayed racks and cabling sections. Enclosure cooling products also are available to help ventilate equipment.
  • ExpandaRack Kits – Converts a two-post rack into a four-post frame. Two #12-24 tapped rails and top and bottom pans are included . Top and bottom pans available without rails to convert two existing two-post racks of the same height into one four-post rack .
  • High Density Patching Frame  – the benefits of a two-post open rack and vertical cable management in one unit. Designed to maximize the support of patch panels and a high density of cables.
  • Structured Termination Systems – for high-density 110- and 66-style blocks. Support of termination blocks used for voice cabling and in situations that require few cable moves, adds and changes.

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

7/9/2018 5:45:06 PM