CUBE-iT™ Cabinet System | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

CUBE-iT™ Cabinet System

CUBE-iT™ Wall-Mount Cabinet provides a secure, easy-to-install, swingout storage solution for information and communications technology (ICT) equipment. Attractive design, security features and range of optional fan kits make it ideal for public areas or equipment rooms with limited floor space.

Unique, floor-supported version also available.

Online Catalog

CUBE-iT Wall-Mount Cabinet provides exceptional support and storage of ICT equipment. CUBE-iT Cabinet's swing-out, three-part design allows for easy access to the front and rear of the cabinet. Additionally, high airflow vent pattern and optional low-decibel, dual-fan kit provides equipment cooling without interfering noise.

Use CUBE-iT Wall-Mount Cabinet to meet growing demands, Power over Ethernet (PoE) deployments, faster wireless and premise networks, audio and video equipment, security and monitoring equipment and smart building initiatives.

Cube-iT's removable top and bottom rear panels with knockouts provide a larger opening for cables that can accept patch panels, making it a great solution for retrofit and existing infrastructure, or for use with factory-terminated structured cabling.

CUBE-iT Wall-Mount Cabinet features include:

  • Three-part, swing-out design enables easy access to the front and rear of installed equipment
  • Attractive design with multiple door styles and colors make it suitable for use in public areas outside of telecommunications rooms
  • Low-decibel, dual-fan kit option provides quiet operation while keeping active equipment cool
  • Removable top and bottom rear panels with a rectangular knockout are perfect for retrofit deployments over existing equipment and cabling
  • A single lock and key on the front door provides access to the cabinet; the rear section is only accessible via an internal latch inside the front door
  • Factory-prepped bonding feature provides convenience and reduces installation time
  • 300 lb (136 kg) UL 2416 Listed load rating supports heavier equipment
  • Available in three heights and three depths to support 12U, 19U or 26U of equipment
  • Cable management accessories available
  • Ships assembled

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

9/19/2018 4:46:53 AM