EasySwing Wall-Mount Rack | Chatsworth Products

EasySwing Wall-Mount Rack

EasySwing™ Wall-Mount RackEasySwing™ Wall-Mount Rack is a cost-effective swing-out wall rack that ships fully assembled.

Online Catalog

Features include:
  • Swing-out rack-mount frame provides easy access to the rear of installed equipment
  • Opens 180 degrees to right or left
  • Fiber and copper ready
  • Up to 85 lb (38.6 kg) load rating
  • 19" EIA threaded equipment mounting rails
  • Ships flat, folds open for easy installation
  • Includes reusable cable management straps
  • Durable all-steel construction 

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

4/20/2017 7:32:02 AM