Silver Frame Wall-Mount Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. We do not share information about your use of our site. You consent to cookies if you continue to use this website. X

Silver Frame Wall-Mount Cabinet

Silver Frame Wall-Mount CabinetSilver Frame Wall-Mount Cabinet is a lightweight wall-mount system for general applications.

Online Catalog

Features include:
  • High-strength, lightweight aluminum construction
  • Adjustable mounting rails to fit your equipment’s depth
  • Easy access to front and rear of equipment by unlocking front door and opening back panel with a lever inside the cabinet
  • Cable pass-through port in the center of the back panel to route cable in from the wall
  • Optimum airflow via vented top and bottom panels
  • Mid-level wall cabinet for general applications
  • Up to 150 lb (68 kg)static load rating

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

4/21/2018 8:19:53 AM