ThinLine II Wall-Mount Cabinet | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

ThinLine II Wall-Mount Cabinet

ThinLine™ II Wall-Mount CabinetThinLine II Wall-Mount Cabinet is a safe, space-saving cabinet for networking multiple systems in high-traffic areas.

Online Catalog

Features include:

  • Distinctive equipment mounting rails easily rotated for horizontal or vertical mounting, then bolted into place
  • Lockable door mountable to open from left or right
  • Rounded corners and edges for increased safety in high-traffic areas
  • Easy-to-remove top panel for direct access to the front of switches and routers without disturbing other devices 
  • Ventilation via louvers and fan accessory
  • Generous outlets for cable exit and entry
  • 2" x 4" junction box included for optional surge-suppressed duplex receptacle
  • Room for a server, switch, horizontal cable manager, patch panel, fiber service loop, fiber-optic patch panel – and more 
  • Static load rating of 100 lb (45.4 kg)

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

7/23/2018 4:26:41 AM