Universal Swing Gate Wall Rack | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Universal Swing Gate Wall Rack

Universal Swing Gate Wall RackUniversal Swing Gate Rack is a full-featured swing-out wall rack for supporting patch panels and switches.

Online Catalog

Features include:

  • Up to 150 lb (68.0 kg) load rating
  • Easy access to the rear of installed equipment using swing-out front gate that opens to a full 180 degrees
  • Increased safety with dual-locking latches that keep gate securely closed
  • Cable management capabilities with nine cable pass-through ports and six Saf-T-Grip® straps
  • High-strength, lightweight aluminum construction
  • Standard sizes – 19” or 23” rack-mount width, 35” (20U) height, and choice of 12” or 18” depth
  • CPI’s most feature-rich wall rack for patch panels, switches and cabling

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

9/20/2018 11:02:57 AM