Ceiling Systems

Zone EnclosureCeiling Systems include zone and wireless enclosures that are used above a typical drop ceiling.

eCatalog

All CPI zone enclosures are UL Listed 2043 and can be located in air-handling spaces (the plenum). Ceiling enclosures replace a single 2' x 2' or 2' x 4' drop ceiling tile and have an access door that provides easy access to equipment. By dividing the workspace into zones and pre-wiring each zone to a zone enclosure, it is easier to change connections in the future. Only the cables between the zone enclosure and the individual workspaces are moved, added or changed, eliminating disruption in other zones.

All CPI ceiling-mounted wireless enclosures are UL Listed and used for wireless access points. The access point is connected to the network by a single cable. Wireless enclosures create a secure space for the network connection and the wireless access point. Wireless enclosures are easy to install and can be positioned where needed once the optimal location of the wireless access point has been determined by a site survey.

Features include:  

  • Recessed into acoustical ceiling grids for aesthetically integrated installation
  • UL Listed
  • Six styles to suit your equipment mounting needs 
  • Passive Ceiling Enclosure for Wiring Blocks
  • Passive Ceiling Enclosure for Patch Panels
  • Active Ceiling Enclosure for Hubs, Switches and Patch Panels
  • 2'x4' Ceiling Enclosures for Wiring Blocks, Patch Panels, Hubs and Switches
  • Basic Consolidation Enclosures (BCE)
  • Ceiling-Mounted Wireless Enclosures
  • Domed Wireless Ceiling Enclosure
  • Fan Kit also available

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call 1-818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

`