Raised Floor Systems | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Raised Floor Systems

Raised Floor EnclosureRaised Floor Systems include zone enclosures that are used under a typical raised floor.

Online Catalog

CPI offers several styles of Zone Enclosures that can be used under raised access floors. Enclosures are UL Listed 2043 and can be located in air-handling spaces (the plenum). Raised floor enclosures are placed under a single 2' x 2' floor tile and use the floor tile as a cover. CPI also offers 24-port and 48-port Multi-User Telecommunications Outlet Assembly (MUTOA) floor boxes for the workspace.

By dividing the workspace into zones and pre-wiring each zone to a zone enclosure, it is easier to change connections in the future. Only the cables between the zone enclosure and the individual workspaces are moved, added or changed, eliminating disruption in other zones.

Features include:

  • UL Listed
  • Multiple, edge-protected cable access ports with fire-rated foam sealing kits
  • Brackets (included with most models) for attachment to raised floor support pedestals
  • Four styles to suit your equipment mounting needs 

 

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

7/19/2018 7:51:31 PM