| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Physical Security & Regulatory Compliance

Physical Security

Unauthorized access to facilities, equipment and resources, as well as protecting personnel and property from harm, requires multiple layers of security. 

Similarly, when it comes to the highly sensitive information businesses and organizations handle on a daily basis, security is a top priority. Whether in a computer room, data center, or extending network and wireless connections for surveillance, these security systems require a dependable IT infrastructure.


Chatsworth Products’ (CPI) physical security solutions offer innovation, configurability, quality and value with a breadth of integrated system components covering virtually all your physical layer needs.

Solutions include:

  • Enclosures for traditional IT applications
  • Industrial enclosures for sensitive equipment in harsh environments 
  • Power management
  • Environmental monitoring
  • Electronic access control
  • Dual-factor access with biometric authentication
  • Data center infrastructure management (DCIM) software
Integration of Cabinet, Power Management and Electronic Lock 

Select a Cabinet - Support and protect your IT equipment using CPI’s F-Series TeraFrame® and GF-Series GlobalFrame® Cabinet Systems, which are highly functional and available in a wide range of sizes and configurations to match your equipment and facility requirements. Optimized for thermal management.

Deliver Power - Deliver, monitor and control power with CPI's intelligent eConnect® Power Distribution Units (PDUs). eConnect PDUs feature Secure Array® IP Consolidation technology which reduces costs and decreases installation time by allowing you to link up to 32 PDUs under a single IP address using standard Ethernet cables. 
 
eConnect PDUs allow you to monitor and control power at the rack or device level. This automatically monitors power for authorized equipment and prevents powering of unauthorized equipment. 
 
Additionally, eConnect PDU serves as the connection point for environmental probes that monitor critical temperature and humidity thresholds for equipment and electronic locks that provide remote access control for the cabinet, controlling access to each cabinet by badge and maintaining a record of each access attempt for records and regulatory compliance.

eConnect assures reliable performance and accurate measurements with a 65°C (149°F) temperature rating for high-density environments, ±1% power metering accuracy, a redundant network connection for Secure Array®, and patented Click Secure locking outlets to secure power connections.

Electronic Access - Remotely control and manage who has access to your data center cabinet and servers with CPI’s eConnect® Electronic Access Control (EAC), a networked electronic lock solution that works with eConnect PDUs, thus eliminating the need to deploy a separate system or software to network and power the locks. EAC is compatible with most employee RFID cards. Easily implement dual-factor, biometric security without having to replace hardware with Zwipe® Access Cards with Biometric Authentication. The fingerprint-based biometric contactless smartcards eliminate unauthorized credential use and render lost or stolen cards useless.

Network Distribution for Security Equipment and Nontraditional Environments
RMR® Industrial Enclosures – Store and secure network infrastructure outside of traditional IT spaces in support of video surveillance, extending wireless networks across your campus or connecting other networked equipment or IoT sensors. RMR Industrial Enclosures create a secure storage location for equipment outside of traditional IT spaces and are completely sealed to protect equipment from a range of environmental factors such as dirt, dust, dripping noncorrosive liquid, rain, sleet, ice, etc.

 

5/22/2018 2:32:29 PM