| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Configure a Four-Post Rack

 

Adjustable Rail
Four-Post Rack
 
 
 

 

Adustable Rail QuadraRack Configure
 

Adjustable Rail QuadraRack™ (ARQR)

Features #12-24 tapped rails for supporting large modular network and voice switches, routers and other large equipment in communications rooms

Adjustable Rail ServerRack (ARSR)
Features square-punched rails for use with rack-mount servers and data storage equipment in data centers or computer equipment rooms

  • Load rating of 2,204 lb
  • Rack-mount width- 19"
  • Rack-mount depth options:
    •  23.62"
    •  35.43"
     
  • Height options:
    • 72" (38 U)
    • 84" (45 U)
    • 96" (51 U)
     
 
 

Adjustable Depth
Four-Post Rack
 

 

  QuadaRack Configure
 
Adjustable QuadraRack™

Features #12-24 tapped rails for supporting large modular network switches and routers in communications equipment rooms

Adjustable ServerRackFeatures square-punched rails for use with rack-mount servers and data storage equipment in data centers

  • Load rating of 2,000 lb
  • Rack-mount width- 19"
  • Height options:
    • 72" (38 U)
    • 84" (45 U)
    • 96" (51 U)
    • 108" (58 U)
     
  • Rack-mount depth options:
    • 400-550mm, (15.75" - 21.65")
    •  575-725mm, (22.64" - 28.54")
    •  750-900mm, (29.53" - 35.43")
    •  925-1075mm,(36.42" - 42.32")
     
 
   
Fixed Depth
Four-Post Rack

 

 

Configure a QuadraRack 

QuadraRack™ 4-Post Frame
Features #12-24 tapped rails for a cost-effective solution for supporting rack-mount network equipment
  • Load rating of 2,000 lb
  • Rack-mount width- 19"
  • Rack-mount depth- 29"
  • Height options:
    • 72" (38 U)
    • 84" (45 U)
    • 96" (51 U)
     
QuadraRack™ Server Frame
Features square-punched (offset flange) rails for the strength and stability of a cabinet, but in an open mounting system
  • Load rating of 1,000 lb
  • Rack-mount width- 19"
  • Rack-mount depth- 29"
  • Height options:
    • 72" (38 U)
    • 84" (45 U)
    • 96" (51 U)
     
 

 
7/23/2018 1:08:34 AM