| Chatsworth Products

Configure a MegaFrame® Cabinet

 

M-Series
MegaFrame® Cabinet


 Configure a MegaFrame
 


  • Static load rating, ranging from of 300 lb to 2,000 lb
  • #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
  • UL Listed
  • Rack-mount width- 19” or 23”
  • Comes in a variety of heights and depths.
  • Integrated vertical cable management with 3” of cable capacity per side
  • Available with or without doors
  • Ships fully or partially assembled
  • Supports a vast array of potential applications
 
 

C-Series
SlimFrame™ Cabinet
 

 Configure a SlimFrame
 

  • Static load rating of 2,000 lb
  • #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
  • Rack-mount width- 19”
  • Rack-mount height- 72”, 78”, 84”
  • Rack-mount depth- 22”, 30”, 36”
  • Fits on standard 24” raised floor tile
  • Integrated vertical cable management with 1.45” of cable capacity per side
  • Ships fully or partially assembled
  • Accommodates clustering for additional growth within your data center 
 
   

E-Series ISP
Co-Location Cabinet
 

Configure an E-Series Co-Lo 

  • Static load rating 2,000 lb
  • #12-24 tapped or square-punched mounting rails with RMU markings
  • Rack-mount width- 19” and 23”
  • Rack-mount height- 7’
  • Rack-mount depth- 30” or 36”
  • Patented, three channel raceways on each side to separate cable paths for each compartment
  • Power strip included for each compartment
  • Shipped fully or partially assembled
  • Provides 14 usable RMU of spaced for equipment mounting in each compartment
 
   

Seismic Frame® Cabinet 

 Configure a Seismic Frame 

  • Seismic load rating of 800 lb
  • Rated Zone 4 compliant
  • Withstands seismic stress of an 8.3 Richter scale earthquake
  • Rack-mount width- 19”
  • Reinforced with steel inner frames
  • Square-punched mounting rails with RMU markings
  • Integrated vertical cable management with 3” of cable capacity per side
  • Full line of structural enhancement products available
  • Aluminum outer frame with steel inner frame delivers maximum strength with minimum weight