| Chatsworth Products

Configure a TeraFrame® Cabinet

 

 F-Series
TeraFrame Gen 3 Cabinet
 

Configure an F-Series TeraFrame Gen 3

 

  • UL Listed 2416
  • Static load rating of 3000 lb (1360 kg)
  • New 6-slide frame style increases equipment load bearing capacity
  • Now available in a standard 52U height
  • Square-punched mounting rails with RMU markings
  • Includes casters and leveling feet
  • Optional thermal and cable management accessories
  • Ships fully assembled

 

 

F-Series
TeraFrame HD Cabinet 

 

  Configure an F-Series HD 

  • Safely transport up to 3,000 lb of equipment from integrator to customer
  • Includes shock pallet and re-usable carton
  • Square-punched mounting rails with RMU markings
  • Rack-mount width - 19"
  • Three heights, one width, two depths
  • Optional thermal management accessories
  • Ships fully assembled
 
   
N-Series
TeraFrame® Gen 3
Network Cabinet

N-Series TeraFrame Gen 3 Network Cabinet

Coming soon

To configure an N-Series TeraFrame Gen 3 Cabinet please contact Technical Support.

1/18/2018 1:52:29 PM