Configure a Wall-Mount Rack | Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Configure a Wall-Mount Rack

 

Fixed Wall-Mount
Equipment Rack

 Configure a Fixed Wall-Mount Rack


  • Static load rating 200 lb
  • RMU markings for fast equipment mounting
  • UL listed
  • Rack-mount width- 19" or 23"
  • Rack-mount height- 24.5", 38.5" and 73.5"
  • Rack-mount depth-6", 12" and 18"
  • Fixed front
  • Basic wall-mount for general applications
  • High-strength, light weight aluminum construction
 
 

Heavy-Duty Wall-Mount
Equipment Rack
 

 Configure a Heavy-Duty Wall-Mount Rack

  • Static load rating 350 lb
  • RMU markings for fast equipment mounting
  • Rack-mount width-19" or 23"
  • Rack-mount height-38.5" and 73.5"
  • Rack-mount depth-18" and 24"
  • Strong fixed-front, suitable for larger or heavier equipment
  • High-strength, light weight aluminum construction
 
   

EasySwing™
Wall-Mount Rack

  EasySwing Wall Rack 


 
  • Static load rating 85 lb
  • Swing-out rack frame opens to the right or left
  • Provides easy access to rear of equipment
  • Fiber and copper ready
  • Includes reusable cable management straps
  • Ships flat, folds open for easy installation
  • Durable all-steel construction
 
   

Universal
Swing Gate Rack

Universal Swing Gate

  • Static load rating 150 lb
  • RMU markings for fast equipment mounting
  • Rack-mount width-19" or 23"
  • Rack-mount height- 35"
  • Rack-mount depth-12" or 18"
  • Swing-out rack frame provides easy access to rear of equipment
  • Dual-locking latches keep gate securely closed
  • High-strength, light weight aluminum construction
 
   

Standard Swing Gate
Wall Rack

 Standard Swing Gate

  • Static load rating 100 lb
  • RMU markings for fast equipment mounting
  • UL Listed
  • Rack-mount width-19" or 23"
  • Rack-mount height-24.5", 38.5", 49" and 73.5"
  • Rack-mount depth-12", 18", and 25"
  • Swing-out rack frame provides easy access to rear of equipment
  • High-strength, light weight aluminum construction
 
9/24/2018 7:45:47 PM