| Chatsworth Products

OSHPD Pre-Approved Products

OSHPD-Main.jpg

 

CPI is helping you reduce the OSHPD approval cycle when planning installations in seismically active regions by obtaining the Office of Statewide Health Planning and Development (OSHPD) Pre-Approval of Manufacturer's Certification (OPM). CPI also holds Pre-Approval of Anchorage (OPA) numbers and for several of our IT infrastructure products.

The OPM program is a voluntary program for review and pre-approval of seismic design of supports and attachments for nonstructural components to be used in health facilities construction in California. OPM should be referenced in Construction Documents for CBC 2013 based projects and may also be used for guidance in IBC 2012 based projects outside of California.

The OPA program was discontinued March 1, 2013 but existing OPAs can be used for projects based on the code cycle under which OPAs were approved. 

Below is a list of CPI's current OPM and OPA products. CPI will continue to submit equipment to OSHPD to obtain additional OPM number designations for CPI Products. 

If you would like to request anchorage drawings for our pre-approved products please contact us at 1-800-834-4969.

OPM - Pre-Approval of Manufacturer's Certification

For CBC 2013 based projects


 


 

OPA - Pre-Approval of Anchorage

For CBC 2010 and CBC 2007 based projects

 

 

The Source eNewsletter

Get useful insights each month to help you protect your technology equipment.

Sign up today

Sales Support

Contact Sales Support if you have questions about:

  • Product Orders 
  • Distributors & Resellers

In the U.S. call 1-800-834-4969, outside the U.S. & Canada, call +818-739-3400.

Or you can submit a Customer Support Request.

Find a CPI Sales Rep Near You

1/18/2018 1:53:24 PM