| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Adjustable Depth QuadraRack™ and ServerRack         Fixed Depth QuadraRack™ and ServerRack

   

dim dwg

 

 

    QuadraRack Dimensions

 

Rail Style

RMU

Overall Height

Overall Depth

Mounting Depth

Overall Width

 Adjustable
QuadraRack

#12-24 Threaded

38 

6' (1.83 m)

See
Note

 See
Note

20.31" (516 mm)

 Adjustable
QuadraRack

#12-24 Threaded

45 

7' (2.13 m)

See
Note

See
Note

20.31" (516 mm)

 Adjustable
QuadraRack

#12-24 Threaded

51 

8' (2.44 m)

See
Note

See
Note

20.31" (516 mm)

 Adjustable
QuadraRack

#12-24 Threaded

58

9' (2.74 m)

See
Note

See
Note

20.31" (516 mm)

Rail Style

RMU

Overall Height

Overall Depth

Mounting Depth

Overall Width

  Adjustable
ServerRack

Square-Punched

38

6' (1.83 m)

See
Note

See
Note

20.31" (516 mm)

  Adjustable
ServerRack

Square-Punched

45

7' (2.13 m)

See
Note

See
Note

20.31" (516 mm)

  Adjustable
ServerRack

Square-Punched

51

8' (2.44 m)

See
Note

See
Note

20.31" (516 mm)

  Adjustable
ServerRack

Square-Punched

58

9' (2.74 m)

See
Note

See
Note

20.31" (516 mm)

 

 

Part Number

 

Rail Style 

RMU 

Overall Height

Overall Depth 

Mounting Depth 

Overall Width 

50120-703

QuadraRack
4-Post Frame

 #12-24 Threaded 

45 

7' (2.13 m)

41" (1.04 m) 

29" (737 mm) 

20.31" (516 mm)

50120-715

QuadraRack
4-Post Frame

#12-24 Threaded

51 

8' (2.44 m)

41" (1.04 m)

29" (737 mm)

20.31" (516 mm)

50120-708

QuadraRack
4-Post Frame

 #12-24 Threaded 

58 

9' (2.74 m)

41" (1.04 m)

29" (737 mm)

20.31" (516 mm)

15053-X03†

QuadraRack
ServerFrame

Square-Punched

45

7' (2.13 m)

41" (1.04 m)

29" (737 mm)

20.31" (516 mm)

X=Color; 1=Gray, 2=White, 5=Clear, 7=Black.
†ServerFrame not available in Clear. Rails are 19" EIA.

       

 ServerRacks overall depth is the mounting depth plus 0.21" (5.3mm).
Mounting depth is adjustable in 1" (25mm) increments.
The four depth adjustment ranges are:
400 - 550mm or 15.75" - 21.65"
575 - 725mm or 22.64" - 28.54"
750 - 900mm or 29.53" - 35.43"
925 - 1075mm or 36.42" - 42.32"

Note: Rails are 19" EIA Width.
On Adjustable depth QuadraRacks and

     
       
Adjustable Rail QuadraRack™ and ServerRack      

1525X_DIM_72

     

 Part Number

 

Rail Style

RMU

Overall Height
(A)

Rack Depth
(B)

Max. Rail Depth
(C)

15251-X01

Adjustable Rail
QuadraRack

#12-24 Threaded

38

6' (1.83 m)

23.62" (600 mm)

29.52" (750 mm)

15251-X03

Adjustable Rail
QuadraRack

#12-24 Threaded

45

7' (2.13 m)

23.62" (600 mm)

29.52" (750 mm)

15251-X15

Adjustable Rail
QuadraRack

#12-24 Threaded

51

8' (2.44 m)

23.62" (600 mm)

29.52" (750 mm)

15252-X01

Adjustable Rail
QuadraRack

#12-24 Threaded

38

6' (1.83 m)

35.43" (900 mm)

41.33" (1050 mm)

15252-X03

Adjustable Rail
QuadraRack

#12-24 Threaded

45

7' (2.13 m)

35.43" (900 mm)

41.33" (1050 mm)

15252-X15

Adjustable Rail
QuadraRack

#12-24 Threaded

51

8' (2.44 m)

35.43" (900 mm)

41.33" (1050 mm)

     
 Part Number  

Rail Style

RMU

Overall Height
(A)

Rack Depth
(B)

Max. Rail Depth
(C)

15253-X01

Adjustable Rail
ServerRack

Square-Punched

38

6' (1.83 m)

23.62" (600 mm)

29.52" (750 mm)

15253-X03

Adjustable Rail
ServerRack

Square-Punched

45

7' (2.13 m)

23.62" (600 mm)

29.52" (750 mm)

15253-X15

Adjustable Rail
ServerRack

Square-Punched

51

8' (2.44 m)

23.62" (600 mm)

29.52" (750 mm)

15254-X01

Adjustable Rail
ServerRack

Square-Punched

38

6' (1.83 m)

35.43" (900 mm)

41.33" (1050 mm)

15254-X03

Adjustable Rail
ServerRack

Square-Punched

45

7' (2.13 m)

35.43" (900 mm)

41.33" (1050 mm)

15254-X15

Adjustable Rail
ServerRack

Square-Punched

51

8' (2.44 m)

35.43" (900 mm)

41.33" (1050 mm)

     
X=Color; 1=Gray, 2=White, 7=Black.  Rails are 19" EIA. Minimum Rail Depth is 15.00" (380 mm).      
7/19/2018 6:23:21 AM