| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

 

 

Vertical Cable Management

Horizontal Cable Management

Narrow Vertical Cable Management

Standard Vertical Cable Manager

 16144R_300(1).jpg


 

Horiz Cable Manager




 

Horiz Cable Manager

Narrow Vertical Cable Manager

Vertical cable manger for T1-style T-Series SteelFrame Cabinets. Attaches to the cabinet frame in the space between the equipment mounting rails and the side panel.

  • Slides front-to-rear, independent of the equipment mounting rails
  • Includes eight .9"W x 3.3"D (20 mm x 84 mm), plastic, C-shaped cable rings
  • Cable rings snap onto the mounting bracket and can be oriented with the side or the front/rear of the cabinet

One narrow vertical manager is included with each T1 Series Cabinet. 

Standard Vertical Cable Manager

Vertical cable manger for T2-style T-Series SteelFrame Cabinets. Attaches to the cabinet frame in the space between the equipment mounting rails and the side panel.

  • Slides front-to-rear, independent of the equipment mounting rails
  • Includes eight 2.3"W x 5.5"D (58 mm x 140 mm), plastic, C-shaped cable rings
  • Cable rings and bracket can be oriented with the side orthe front/rear of the cabinet

One Standard Vertical Cable Manager is includes with each T2 cabinet.

External Cable Manager

Manage network, power  and peripheral cables in the External Cable Manger. Attaches to the side of cabinet.

  • Creates vertical and front-to-rear cable pathways
  • T-Shaped cable finger guide cables
  • Solid bottom with brushed cable access
  • Top is open over the front and rear vertical manager
  • Includes solid locking front and rear doors
  • Matches height and depth of cabinet
  • Two sizes available: 6"W or 12" W (150mm or 300mm)


 


 

 

Horizontal
Wire Management

The Horizontal Wire Mangemetn Panel is offset 1.5" (38 mm) from the rack channel to ensure proper bending radii of patch panels - even hooded patch cables. this unique raised back plane design doubles as a horizontal pass-through trough.

  • Mounts quickly and easily using threaded cable distribution spools
  • Available in single 1.75" (44.5 mm) or double 3.5" (89.0 mm) rack-mounting units (RMU) design

Remember to allow extra depth in your cabinet to recess the cable manager.

 

Universal Horizontal Cable Manager

Create an attractive and highly functional horizontal pathway for patch cords and multimedia applications using coax, copper, and fiber optic cables. After routing the cables or cords, simply snap on the cover for a clean, professional appearance.

  • Extra-wide and contoured cable guide fingers, spaced 1.75" (44.5 mm) apart, seperate and organize patch cords for quick and easy moves, adds and changes
  • Patented fingers meet requirements for UL 94V-0 flammability rating
  • Snap-on covers are easy to use and open 180 degrees up or down with adjacent installation

Remember to allow extra depth in your cabinet to recess the cable manager.

 

 

7/18/2018 3:10:59 AM