| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Direct hot exhaust air exiting the back of servers mounted at the bottom of the cabinet up into the space between the back of equipment and the rear door. The Airflow Director is 10” (254 mm) high and 8” (203 mm) deep and attaches to the cabinet frame. An Airflow Director is included with the Vertical Exhaust Duct System.

Airflow Director Installed
7/19/2018 6:42:08 AM