| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Two-Post Racks

Click to configure Universal Rack

Universal Rack

  • Static load rating of 1,500 lb
  • RMU markings for fast equipment mounting
  • UL Listed options (483xx series all
    UL Listed)
  • Rack-mount width- 19”, 23" and 35"
  • Rack-mount height- 11 heights
    (from 3' to 9')
  • Two top angles or bars depending on your preference
  • Threaded channels offer ease of assembly
  • Easy baying or mounting of vertical cabling sections with four pressed-nut holes
    per side
  • Perfect for customers requiring high
    load rating

 

 

Seismic Configure

Seismic Frame® Two-Post Rack

  • Static load rating of 1,000 lb (453.6 kg)
  • Rack-mount widths - 19”and 23"
  • Rack-mount height - 7' (2.1 m)
  • Two styles of mounting rails, #12-24 threaded or square-punched
  • Mounting rails are marked and numbered to simplify equipment installation; RMU numbering can start at the top or bottom of the rack
  • Each 19” wide rack fits within a 24” (610 mm) raised access floor tile for uniform installation
  • Fully bonded welded steel rack has two masked grounding locations and includes a Two Mounting Hole Ground Terminal Block
  • Built-in locations for power strips and T-shaped Cable Management Fingers
  • Independently tested and certified for seismic areas

 

Click to configure Standard Rack

Standard Rack

  • Static load rating of 1,000 lb
  • RMU markings for fast equipment mounting
  • UL Listed
  • Rack-mount width- 19”
  • Rack-mount height-7', 8' and 9'
  • Two top angles included
  • Easy baying or mounting of vertical cabling sections with six web channel holes per side
  • High strength 6061-T6 aluminum construction
  • Ideal for cost-conscious, high-volume customers

 

Click to configure 6" Deep Standard Rack

6" Deep Standard Rack

  • Static load rating of 1,000 lb
  • RMU marking for fast equipment mounting
  • UL Listed
  • Rack-mount width- 19", 23" and 35"
  • Rack-mount height- 7', 7'6", and 8'
  • High-strength 6061-T6 aluminum construction
  • Supplied with 2 top angles for
    additional strength
  • High-strength, roll-formed threaded mounting holes
  • Includes assembly hardware and 50 pilot point #12-24 mounting screws with combination Phillips/Straight heads
  • Ideal for customers with high-density equipment and cabling needs

Four-Post Racks

Adustable Rail QuadraRack Configure

Adjustable Rail Four-Post Racks

  • Rack-mount depth options:
    23.62" (600 mm)
    35.43" (900 mm)
  • Height options:
    72" (38 RMU)
    84" (45 RMU)
    96" (51 RMU)

Adjustable Rail QuadraRack™ (ARQR)

  • #12-24 tapped rails with RMU markings
  • Static load rating of 2,204 lb (1000 kg)
  • Rack-mount width- 19"
  • Supports large modular network and voice switches, routers and other large equipment in communications rooms

Adjustable Rail ServerRack (ARSR)

  • Square-punched rails
  • Static load rating of 2,204 lb (1000 kg)Rack-mount width- 19"
  • Use with rack-mount servers and data storage equipment in data centers or computer equipment rooms

 

 

Adjustable QuadraRack Configure

Adjustable Depth Four-Post Racks

  • Rack-mount depth options:
    400-550mm, (15.75" - 21.65")
    575-725mm, (22.64" - 28.54")
    750-900mm, (29.53" - 35.43")
    925-1075mm,(36.42" - 42.32")

Adjustable QuadraRack™

  • #12-24 tapped rails with RMU markings
  • Static load rating of 2,000 lb
  • Rack-mount width- 19"
  • Rack-mount height- 6', 7', 8', 9'
  • Supports large modular network switches and routers in communications equipment rooms

Adjustable ServerRack

  • Square-punched rails
  • Static load rating of 2,000 lb
  • Rack-mount width- 19"
  • Rack-mount height- 6', 7', 8', 9'
  • Use with rack-mount servers and data storage equipment in data centers

 

 

Fixed Depth Four-Post Racks

  • Rack-mount depth- 29"

QuadraRack™ 4-Post Frame

  • Static load rating of 2,000 lb
  • #12-24 tapped rails with RMU markings
  • Rack-mount width- 19"
  • Rack-mount height- 7', 8', 9'
  • Cost-effective solution for supporting rack-mount network equipment

QuadraRack™ Server Frame

  • Static load rating of 1,000 lb
  • Rack-mount width- 19"
  • Rack-mount height- 7'
  • Square-punched (offset flange) rails with RMU markings
  • Offers the strength and stability of a cabinet, but in an open mounting system
   
8/18/2018 8:49:40 AM