| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Creates a separate pathway specifically for power strips and power cables along the side of the cabinet. Attaches to the cabinet frame and adjusts in depth to match equipment. The narrow manager is L-shaped, 2.5"W x 2.5"D (63 mm x 63mm), and has two mounting locations for power strips. The wide manager is C-shaped, 8"W x 2"D (203 mm x 51 mm), and has four mounting locations for power strips.  A pair of power strip mounting brackets is included with the cabinet parts kit.  They will allow the user to install one 66" CPI power strip in a 42U or 45U cabinet.

       NARROW MANAGER          WIDE MANAGER                  
Top View
(Top View)

Vertical Power Manager
7/16/2018 3:13:27 AM