| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

CABINET SERIES

N

 TERAFRAME NETWORK CABINET

CABINET HEIGHT

C

 42 RMU / 78 in. / 6'-6" (1989mm) 

D

 43 RMU / 80 in. / 6'-8" (2032mm)

E

 44 RMU / 82 in. / 6'-10" (2078mm)

F

 45 RMU / 84 in. / 7'-0" (2121mm)

G

 46 RMU / 85 in. / 7'-1" (2167mm)

H

 47 RMU / 87 in. / 7'-3" (2210mm)

J

 48 RMU / 89 in. / 7'-5" (2256mm)

K

 49 RMU / 91 in. / 7'-7" (2299mm)

L

 50 RMU / 92 in. / 7'-8" (2344mm)

M

 51 RMU / 94 in. / 7'-10"(2388mm)

 

EXHAUST DUCT

0

 NONE 

1

 Network Switch Exhaust Duct
2  For Cisco 6509, 6513, 9509 Switches
3  For Cisco 9513 Switch
4  For Juniper 8208 and 8216 Switches

 

FRAME DEPTH

G

 25.6 in. (650mm) Overall (22.6 in. Inside) 

H

 26.6 in. (675mm) Overall (23.6 in. Inside)

J

 27.6 in. (700mm) Overall (24.6 in. Inside)

K

 28.5 in. (725mm) Overall (25.6 in. Inside)

L

 29.5 in. (750mm) Overall (26.6 in. Inside)

M

 30.5 in. (775mm) Overall (27.6 in. Inside)

N

 31.5 in. (800mm) Overall (28.6 in. Inside)

P

 32.5 in. (825mm) Overall (29.5 in. Inside)

R

 33.5 in. (850mm) Overall (30.5 in. Inside)

T

 34.4 in. (875mm) Overall (31.5 in. Inside)

U

 35.4 in. (900mm) Overall (32.5 in. Inside)

 

 

 

 

 

 

 

 

 

 

RAIL STYLE

1

 SQUARE PUNCHED, 2 PAIR 

2

  TAPPED, #12-24, 2 PAIR

FRONT DOOR

1

 SOLID PERFORATED METAL 

REAR DOOR

3

 DOUBLE, SOLID PERFORATED METAL

DOOR LATCHES

C

 SWING HANDLE, TWO POINT LATCH

E

 COMBINATION LATCH, TWO POINT LATCH 

 

 

 

CABINET COLOR

C

 BASIC BLACK 

D

 SIGNATURE BLUE

E

 GLACIER WHITE

F

 STEEL GRAY

TOP PANEL

4

 SOLID TOP W/ KNOCKOUT PORTS 

SIDE PANELS

0

 NONE 

1

 SOLID, 1 EACH 
2  SOLID, 2 EACH

3

 VENTED, 1 EACH

4

 VENTED, 2 EACH
6/19/2018 6:39:42 PM