| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X
N-Series_TeraFrame

Configure a TeraFrame

F-SeriesTeraFrame HD Cabinet

N-Series TeraFrame® Network Cabinet
(Cisco & Juniper)

  • Static load rating of
    2,500 lb
  • Network Switch Exhaust Duct guides hot exhaust air from the side of rack-mount switches out of the rear door
  • #12-24 tapped or square-punched rails with RMU markings
  • Rack-Mount width- 19"
  • Comes in a variety of heights and depths
  • Two latch options
  • EIA-310 compliant
  • Ships fully assembled

 F-Series TeraFrame® Cabinet (UL Listed)

  • Static load rating of
    2,500 lb
  • Available with Vertical Exhaust Duct
  • #12-24 tapped or square-punched rails with RMU markings
  • Rack-Mount width- 19"
  • Comes in a variety of heights and depths
  • Multiple front and rear door options
  • Multiple latch options
  • EIA-310 compliant
  • Factory UL Listing for configured products provides a cost savings benefit by minimizing field installation

F-Series TeraFrame® HD Cabinet

  • Safely transport up to 3,000 lb of equipment from integrator to customer
  • Includes shock pallet and re-usable carton
  • Square-punched mounting rails
  • Rack-mount width - 19"
  • Three heights, one width, two depths
  • Optional thermal management accessories
  • Ships fully assembled

M-Series_MegaFrame

 C-Series_SlimFrame

Configure a T-Series

M-Series MegaFrame®

  • Static load rating, ranging from of 300 lb to 2,000 lb
  • #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
  • UL Listed
  • Rack-mount width- 19” or 23”
  • Comes in a variety of heights and depths.
  • Integrated vertical cable management with 3” of cable capacity per side
  • Available with or without doors.
  • Ships fully or partially assembled
  • Supports a vast array of potential applications

C-Series SlimFrame™

  • Static load rating of
    2,000 lb
  • #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
  • Rack-mount width- 19”
  • Rack-mount height- 72”, 78”, 84”
  • Rack-mount depth- 22”, 30”, 36”
  • Fits on standard 24” raised floor tile
  • Integrated vertical cable management with 1.45” of cable capacity per side
  • Ships fully or partially assembled
  • Accommodates clustering for additional growth within your data center

T-Series SteelFrame

  • Static load rating of 2,000 lb
  • Available with Vertical Exhaust Duct
  • #12-24 tapped, square-punched, or specialty mounting rails with RMU markings
  • Rack-mount width- 19”
  • Rack-mount height- 78” or 84”
  • Rack-mount depth- 23”, 30”, 36”, 44"
  • Integrated vertical cable management with a choice of 1.45” or 3” of cable capacity per side
  • Available with or without doors.
  • Ships fully assembled
  • Affordable and attractive solution for EIA 19” rack-mountable equipment
E-Series_ISP  Seismic_Frame  

E-Series ISP Co-Location

  • Static load rating 2,000 lb
  • #12-24 tapped or square-punched mounting rails with RMU markings
  • Rack-mount width- 19” and 23”
  • Rack-mount height- 7’
  • Rack-mount depth- 30” or 36”
  • Patented, three channel raceways on each side to separate cable paths for each compartment
  • Power strip included for each compartment
  • Shipped fully or partially assembled
  • Provides 14 usable RMU of spaced for equipment mounting in each compartment

 

 Seismic Frame®

  • Seismic load rating of 800 lb
  • Rated Zone 4 compliant
  • Withstands seismic stress of an 8.3 Richter scale earthquake
  • Rack-mount width- 19”
  • Reinforced with steel inner frames
  • Square-punched mounting rails with RMU markings
  • Integrated vertical cable management with 3” of cable capacity per side
  • Full line of structural enhancement products available
  • Aluminum outer frame with steel inner frame delivers maximum strength with minimum weight

 

8/18/2018 8:49:37 AM