| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Click to configure Closed Wall-Mount System

  Click to configure Open Wall-Mount System

Enclosed Wall-Mount Systems

  • Static load rating, ranging from 200 lb (wall-mount) to 1,000 lb (floor-support)
  • Mountable to wall or backboard
  • Rack-mount width- 19”
  • EIA-310-D-Universal hole spacing
  • Fixed and swing-out designs for easier installation
  • Enclosed with lockable doors for security and aesthetic appeal

 

Open Wall-Mount Systems 

  • Static load rating, ranging from 85 lb (wall-mount) to 1,000 lb (floor-support)
  • Mountable to wall or backboard
  • Support of patch panels and network equipment with roll-formed #12-24 tapped mounting holes
  • Rack-mount width- 19” or 23”
  • EIA-310-D-Universal hole spacing
  • Fixed and swing-out designs for easier installation
  • Open architecture for airflow and easy access to cables

7/16/2018 3:12:58 AM