| Chatsworth Products

 

CABINET SERIES

F

TERAFRAME CABINET

CABINET HEIGHT

A

24 RMU / 47 in. / 3'-11" (1189mm)

B

36 RMU / 68 in. / 5'-8" (1722mm)

C

42 RMU / 78 in. / 6'-6" (1989mm)

D

43 RMU / 80 in. / 6'-8" (2032mm)

E

44 RMU / 82 in. / 6'-10" (2078mm)

F

45 RMU / 84 in. / 7'-0" (2121mm)

G

46 RMU / 85 in. / 7'-1" (2167mm)

H

47 RMU / 87 in. / 7'-3" (2210mm)

J

48 RMU / 89 in. / 7'-5" (2256mm)

K

49 RMU / 91 in. / 7'-7" (2299mm)

L

50 RMU / 92 in. / 7'-8" (2344mm)

M

 51 RMU / 94 in. / 7'-10"(2388mm)

CABINET WIDTH

1

600 mm

2

 700 mm

3

800 mm

FRAME DEPTH

A

31.50 in. (800mm) Overall (28.6 in. Inside)

B

32.50 in. (825mm) Overall (29.6 in. Inside)

C

33.50 in. (850mm) Overall (30.6 in. Inside)

D

34.40 in. (875mm) Overall (31.6 in. Inside)

E

35.40 in. (900mm) Overall (32.6 in. Inside)

F

36.40 in. (925mm) Overall (33.5 in. Inside)

G

37.40 in. (950mm) Overall (34.5 in. Inside)

H

38.40 in. (975mm) Overall (35.5 in. Inside)

J

39.40 in. (1000mm) Overall (36.5 in. Inside)

K

40.40 in. (1025mm) Overall (37.5 in. Inside)

L

41.30 in. (1050mm) Overall (38.5 in. Inside)

M

42.30 in. (1075mm) Overall (39.4 in. Inside)

N

43.30 in. (1100mm) Overall (40.4 in. Inside)

P

44.30 in. (1125mm) Overall (41.4 in. Inside)

R

45.30 in. (1150mm) Overall (42.4 in. Inside)

T

 46.30 in. (1175mm) Overall (43.4 in. Inside)

U

 47.20 in. (1200mm) Overall (44.4 in. Inside)

 

 

 

 

 

 

 

 

 

 

RAIL STYLE

1

SQUARE PUNCHED, 2 PAIR

2

TAPPED, #12-24, 2 PAIR

FRONT DOOR

0

NONE

1

PERFORATED METAL

2

SMOKED LEXAN OR PLEXIGLASS

3

SOLID METAL

REAR DOOR

0

 NONE

1

 SINGLE SOLID METAL
2  SINGLE PERFORATED METAL

3

DOUBLE, PERFORATED METAL

DOOR LATCHES

A SLAM LATCH, SINGLE POINT LATCH
B SWING HANDLE, SINGLE POINT LATCH
C SWING HANDLE, TWO POINT LATCH
D COMBINATION LATCH, SINGLE POINT LATCH

E

 COMBINATION LATCH, TWO POINT LATCH

F

ELECTRONIC KEYPAD, SINGLE POINT LATCH

K

COMBINATION LATCH, SINGLE POINT LATCH

N

NONE, (WHEN NO DOORS ARE SELECTED

 
 
 
 

 

 

 

CABINET COLOR

C

BASIC BLACK

D

SIGNATURE BLUE

E

GLACIER WHITE

F

STEEL GRAY

TOP PANEL

0

NONE

1

SERVER TOP, 1 OPENING

2

NETWORK TOP, 4 OPENINGS

3

VERTICAL EXHAUST DUCT SYSTEM

4 Server, Upgradable, 1 Cable Opening

SIDE PANELS

0

NONE

1

SOLID, 1 EACH

2

SOLID, 2 EACH

3

VENTED, 1 EACH

4

VENTED, 2 EACH

 
 
 
1/18/2018 1:54:19 PM