| Chatsworth Products

 

F

H

W

D

-

RS

FD

RD

L

-

C

TP

SP

 

Height

Width 

Depth 

 

Rail Style 

Front Door

Rear Door

Latches

 

Color

Top Panel Style

Side Panel Style
 
1.Height        

Cabinet 

 

Frame 

 

Rail

 

in.

mm

in.

mm

RMU

 

46.8 

1189 

46.6 

1184 

24 

A

67.8 

1722 

67.6 

1717 

36 

B

78.3 

1989 

78.1 

1984 

42 

C

80.0 

2032 

79.9 

2029 

43 

D

81.8 

2078 

81.6 

2073 

44 

E

83.5

2121

83.4

2118

45

F

85.3

2167

85.1

2162

46

G

87.0

2210

86.9

2207

47

H

88.8

2256

88.6

2250

48

J

90.5

2299

90.4

2296

49

K

92.3

2344

92.1

2339

50

L

94.0

2388

93.9

2385

51

M

2. Width        

Cabinet 

 

Rail 

Frame 

 
 

in 

mm 

EIA 

in 

mm 

 

23.6 

600 

19" 

23.6 

600 

1 

27.6

700

19"

27.6

700

2

31.5

800

19"

31.5

800

3

3. Depth          

Cabinet 

 

Rail 

 

Frame 

 

in 

mm 

in 

mm 

in 

mm 

 

35.3 

897 

28.6 

726 

31.5 

800 

A

36.3 

922 

29.6 

751 

32.5 

825 

B

37.3 

947 

30.6 

776 

33.5 

850 

C

38.2 

972 

31.5 

801 

34.4 

875 

D

39.2

997

32.5

826

35.4

900

E

40.2

1022

33.5

851

36.4

925

F

41.2

1047

34.5

876

37.4

950

G

42.2

1072

35.5

901

38.4

975

H

43.2

1097

36.5

926

39.4

1000

J

44.2

1122

37.4

951

40.4

1025

K

45.1

1147

38.4

976

41.3

1050

L

46.1

1172

39.4

1001

42.3

1075

M

47.1

1197

40.4

1026

43.3

1100

N

48.1

1222

41.4

1051

44.3

1125

P

49.1

1247

42.4

1076

45.3

1150

R

50.1

1272

43.3

1101

46.3

1175

T

51.0

1297

44.3

1126

47.2

1200

U

 

- 

4. Rail Style                  
1  Square-Punched, 2 Pair 
2  Tapped, #12-24, 2 Pair 
5. Front Door
0  None 
1  Single, Perforated Metal 
2  Single, Solid Lexan 
3  Single, Solid Metal 
6. Rear Door 
0  None 
1  Single, Solid Metal 
2  Single, Perforated Metal 
3  Double, Perforated Metal 
  Note: Double door requires a two-point latch (C) or (E), see latches above. 
7. Latched (Door)
A  Single-Point, Slam Latch, Keyed Lock 
B  Single-Point, Cam Latch, Keyed Lock 
C  Two-Point, Cam Latch, Keyed Lock 
D  Single-Point, Cam Latch, Combination Lock 
E  Two-Point, Cam Latch, Combination Lock 
F Single-Point, Electronic Keypad Lock
K Single-Point, Slam Latch, Combination Lock
N None (Use only when NO Doors are selected)
 

- 

C  Black 
D  Signature Blue 
E  Glacier White 
F Steel Gray
None 
Network, 4 Cable Openings 
Server, 1 Cable Opening 
Vertical Exhaust Duct System, 20"-34" H (508 mm-863 mm)
Vertical Exhaust Duct System, 34"-60" H (863 mm-1523 mm) 
None 
Solid, 1 each 
Solid, 2 each 
Vented, 1 each 
Vented, 2 each 
1/18/2018 1:53:08 PM