| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

CABINET SERIES

F

TERAFRAME CABINET

CABINET HEIGHT

A

24 RMU / 47 in. / 3'-11" (1189mm)

B

36 RMU / 68 in. / 5'-8" (1722mm)

C

42 RMU / 78 in. / 6'-6" (1989mm)

D

43 RMU / 80 in. / 6'-8" (2032mm)

E

44 RMU / 82 in. / 6'-10" (2078mm)

F

45 RMU / 84 in. / 7'-0" (2121mm)

G

46 RMU / 85 in. / 7'-1" (2167mm)

H

47 RMU / 87 in. / 7'-3" (2210mm)

J

48 RMU / 89 in. / 7'-5" (2256mm)

K

49 RMU / 91 in. / 7'-7" (2299mm)

L

50 RMU / 92 in. / 7'-8" (2344mm)

M

 51 RMU / 94 in. / 7'-10"(2388mm)

CABINET WIDTH

1

600 mm

2

 700 mm

3

800 mm

FRAME DEPTH

A

31.50 in. (800mm) Overall (28.6 in. Inside)

B

32.50 in. (825mm) Overall (29.6 in. Inside)

C

33.50 in. (850mm) Overall (30.6 in. Inside)

D

34.40 in. (875mm) Overall (31.6 in. Inside)

E

35.40 in. (900mm) Overall (32.6 in. Inside)

F

36.40 in. (925mm) Overall (33.5 in. Inside)

G

37.40 in. (950mm) Overall (34.5 in. Inside)

H

38.40 in. (975mm) Overall (35.5 in. Inside)

J

39.40 in. (1000mm) Overall (36.5 in. Inside)

K

40.40 in. (1025mm) Overall (37.5 in. Inside)

L

41.30 in. (1050mm) Overall (38.5 in. Inside)

M

42.30 in. (1075mm) Overall (39.4 in. Inside)

N

43.30 in. (1100mm) Overall (40.4 in. Inside)

P

44.30 in. (1125mm) Overall (41.4 in. Inside)

R

45.30 in. (1150mm) Overall (42.4 in. Inside)

T

 46.30 in. (1175mm) Overall (43.4 in. Inside)

U

 47.20 in. (1200mm) Overall (44.4 in. Inside)

 

 

 

 

 

 

 

 

 

 

RAIL STYLE

1

SQUARE PUNCHED, 2 PAIR

2

TAPPED, #12-24, 2 PAIR

FRONT DOOR

0

NONE

1

PERFORATED METAL

2

SMOKED LEXAN OR PLEXIGLASS

3

SOLID METAL

REAR DOOR

0

 NONE

1

 SINGLE SOLID METAL
2  SINGLE PERFORATED METAL

3

DOUBLE, PERFORATED METAL

DOOR LATCHES

A SLAM LATCH, SINGLE POINT LATCH
B SWING HANDLE, SINGLE POINT LATCH
C SWING HANDLE, TWO POINT LATCH
D COMBINATION LATCH, SINGLE POINT LATCH

E

 COMBINATION LATCH, TWO POINT LATCH

F

ELECTRONIC KEYPAD, SINGLE POINT LATCH

K

COMBINATION LATCH, SINGLE POINT LATCH

N

NONE, (WHEN NO DOORS ARE SELECTED

 
 
 
 

 

 

 

CABINET COLOR

C

BASIC BLACK

D

SIGNATURE BLUE

E

GLACIER WHITE

F

STEEL GRAY

TOP PANEL

0

NONE

1

SERVER TOP, 1 OPENING

2

NETWORK TOP, 4 OPENINGS

3

VERTICAL EXHAUST DUCT SYSTEM

4 Server, Upgradable, 1 Cable Opening

SIDE PANELS

0

NONE

1

SOLID, 1 EACH

2

SOLID, 2 EACH

3

VENTED, 1 EACH

4

VENTED, 2 EACH

 
 
 
6/19/2018 6:34:43 PM