| Chatsworth Products

 

 

Vented Top Panel

  • Center Vent for an accessory fan kit
  • T1 Cabinet has six round 2.7" (69 mm) diameter, grommet-protected cable access ports
  • T2 Cabinet has six rectangular 3' x 5.3' (76 mm x 135 mm), edge-protected cable access ports
 

12880-X17R_RGB72

12880-X27R_RGB72

 
 

Vertical Exhaust Duct Top Panel

The Vertical Exhaust Duct Top includes:

  • Four round 2.7" (69 mm) diameter, grommet-protected cable access ports
  • One rectangular 3" x 11.5" (76 mm x 292 mm), brush-sealed cable access port
  • Includes a Vertical Exhaust Duct that attaches on the rear of the top panel
  • Vertical Exhaust Duct is available in two height ranges: 20" - 34" (508 m - 863 mm) and 34" - 60" (863 mm - 1523 mm)

 T-Series SteelFrame Cabinet with Vertical Exhaust Duct includes:

  • T-Series Cabinet with Vertical Exhaust Duct top panel
  • Perforated Front Door or No Front Door
  • Solid Rear Door with Seal
  • Side Panels (as selected)
  • Vertical Exhaust Duct
  • Air Dam Kit
 

 

 

T-Series SteelFrame Cabinet With VED

 

Ceiling Height Requirements for Duct Top Panel Option

Cabinet Height
 

with Short Vertical Exhaust Duct 

with Tall Vertical Exhaust Duct

 Min.

 Max.

 Min.

 Max.

7' (2.1 m) 84" (2130mm)

8'-8" (2.6 m) 104" (2640 mm)

9'-10" (3.0 m) 118" (3000 mm)

9'-10"(3.0 m) 118" (3000 mm)

12'-0"(3.6 m) 144" (3660 mm)

6'6" (1.9 m) 78" (1980 mm) 

8'-2"  (2.4 m) 98" (2490 mm) 

9'-4"(2.8 m) 112" (2840 mm) 

9'-4" (2.8 m) 112" (2840 mm) 

11'-6" (3.5 m)138" (3510 mm) 

Note: Dimensions are nominal. Add 1" (25 mm) for leveling feet.
2/22/2018 10:20:47 AM