| Chatsworth Products

 

The bottom panel covers the bottom of the T-Series SteelFrame cabinet to block airflow into and out of the base of the cabinet. Part of CPI's Passive Cooling Solution. Use with the Air Dam Kit and Snap-In Filler Panels to enhance front-to-rear or front-to-top airflow through cabinets when cabinets are supported on leveling feet or casters.

  • Seals the base of 39" (990 mm) and 44" (1120 mm) deep T-Series SteelFrame Cabinets manufactured after May 2009
  • Includes one brush-sealed, 3" x 11.5" (76 mm x 292 mm) cable access port located at the rear center of the panel 
 14274P_INSTALL_RGB72

2/23/2018 9:54:23 PM