| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Airflow Director for T-Series SteelFrame Cabinet

Direct hot exhaust air at the back of the cabinet from the bottom of the cabinet toward the top of the cabinet. Part of CPI's Pasive Cooling Solution. Use with T-Series SteelFrame Cabinet with Vertical Exhaust Duct, an Air Dam Kit and Snap-In Filler Panels to create one-way, front-to-top airflow through the cabinet.

  • 9.9"H x 8.0"D (252 mm x 203 mm)
  • Attaches to the cabinet frame; match to cabinet width: T1 or T2 
 14272-14274P_INCAB_RGB72

7/18/2018 5:23:03 PM