| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

The Zero Spacing Baying Kit includes M6 hardware to bay two Gen 2 F-Series TeraFrame Cabinets side-by-side with or without side panelsfor simplified installation when no space is required between cabinets.  If one or both side panels are omitted between cabients, seal the gap using a Seal Kit (P/N 35081-000) to maintain thermal performance.    
  •  Each kit includes four M6 screws, washers and nuts
  • The hardware attached cabient frames side-by-side through holes near the corners of the frame on the frame uprights
  • Cabinets can be bayed with or without side panels installed; side panels have matching holes for baying hardware; ther is no space between bayed cabinets
  • Cabinets must be same height and depth
  • Designed for use with Gen 2 F-Series TeraFrame Cabients only
  • Zinc plate finish
   
     
 

9/18/2018 7:59:33 PM