| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

 

Basic Power Strip

Metered Power Strip

Basic PDU

Metered PDU 

Monitored PDU

Controlled PDU

PowerScope In-Line Meter

Basic Power Strips feature 20A or less with thermal or no circuit breakers.  Metered Power Strips feature 20A or less, a local meter with thermal or no circuit breakers.  Basic PDUs feature electromagnectic circuit breakers which isolate branch circuits to a particular group of power outlets preventing distribution of power on other circuit segments. Metered PDUs include an in-line digital current meter that displays the amount of current being used by attached equipment so that you can track current use and estimate remaining power on each circuit segment. Monitored PDUs include an Ethernet port that allows network-based monitoring of current meters using a web browser and can forward alarms as SNMP traps when user-defined current limits are met.  Controlled PDUs feature switchable outlets for remote power cycling with optional port monitoring which lets you measure current use at each outlet. The PowerScope In-Line Meter lets you upgrade basic and metered PDUs with an in-line current meter that features network-based current monitoring to help yo track where and when power is used.

6/19/2018 6:36:59 PM