| Chatsworth Products

Standard Available Options: 

125 Volt, 15 Amp, Straight Plug, NEMA 5-15P

125 Volt, 15 Amp, Locking Plug, NEMA L5-15P

125 Volt, 20 Amp, Straight Plug, NEMA 5-20P

125 Volt, 20 Amp, Locking Plug, NEMA L5-20P

125 Volt, 20 Amp, Locking Plug, NEMA L5-20P - Dual Input

125 Volt, 30 Amp, Locking Plug, NEMA L5-30P

120/208 Volt, 20 Amp, WYE, Locking Plug, NEMA L21-20P

120/208 Volt, 20 Amp, WYE, Locking Plug, NEMA L21-20P - Dual Input

120/208 volt, 30 Amp, WYE, Locking Plug, NEMA 21-30P

250 Volt, 20 Amp, Straight Plug, NEMA 6-20P

250 Volt, 20 Amp, Locking Plug, NEMA L6-20P

250 Volt, 20 Amp, Locking Plug, NEMA L6-20P - Dual Input

250 Volt, 30 Amp, Locking Plug, NEMA L6-30P

250 Volt, 20 Amp, DELTA, Locking Plug, NEMA L15-20P

250 Volt, 30 Amp, DELTA, Locking Plug, NEMA L15-30P

125/250 Volt, 20 Amp, IEC60320 C20

230 Volt, 16 Amp, IEC60309 2P+E

230 Volt, 32 Amp, IEC 2P+E

230 Volt, 16 Amp, IEC60320 C20

250 Volt, 60 Amp, IEC60309 2P+E

250 Volt, 60 Amp, DELTA, IEC60309 3P+E

250 Volt, 35 AMp, WYE, 4 Wire California Style

250 Volt, 50 Amp, WYE, 4 Wire California Style

250 Volt, 80 Amp, DELTA, Hard Wired

250 Volt, 120 Amp, DELTA, Hard Wired

Don't see what you need? Contact a member of our Technical Support Team to assist with your unique configuration. 800-834-4969 or techsupport@chatsworth.com

 

1/18/2018 1:53:00 PM