| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Available by December, 2005

Available by December, 2005 

Available by December, 2005

Fixed Wall-Mount Equipment Rack 

  • Static load rating 200 lb
  • RMU markings for fast equipment mounting
  • UL listed
  • Rack-mount width-
    19" or 23"
  • Rack-mount height- 24.5", 38.5" and 73.5"
  • Rack-mount depth-
    6", 12" and 18"
  • Fixed front
  • Basic wall-mount for general applications
  • High-strength, light weight aluminum construction

Heavy-Duty Wall-Mount Equipment Rack

  • Static load rating 350 lb
  • RMU markings for fast equipment mounting
  • Rack-mount width-
    19" or 23"
  • Rack-mount height-
    38.5" and 73.5"
  • Rack-mount depth-
    18" and 24"
  • Strong fixed-front, suitable for larger or heavier equipment
  • High-strength, light weight aluminum construction

EasySwing™ Wall-Mount Rack 

  • Static load rating 85 lb
  • Swing-out rack frame opens to the right or left
  • Provides easy access to rear of equipment
  • Fiber and copper ready
  • Includes reusable cable management straps
  • Ships flat, folds open for easy installation
  • Durable all-steel construction
Available by December, 2005 Available by December, 2005

Universal Swing Gate Rack

  • Static load rating 150 lb
  • RMU markings for fast equipment mounting
  • Rack-mount width-
    19" or 23"
  • Rack-mount height- 35"
  • Rack-mount depth-
    12" or 18"
  • Swing-out rack frame provides easy access to rear of equipment
  • Dual-locking latches keep gate securely closed
  • High-strength, light weight aluminum construction

Standard Swing Gate Wall Rack 

  • Static load rating 100 lb
  • RMU markings for fast equipment mounting
  • UL Listed
  • Rack-mount width-
    19" or 23"
  • Rack-mount height-
    24.5", 38.5", 49" and 73.5"
  • Rack-mount depth-
    12", 18", and 25"
  • Swing-out rack frame provides easy access to rear of equipment
  • High-strength, light weight aluminum construction

 

7/16/2018 3:14:23 AM