| Chatsworth Products
We use cookies to personalize content and to analyze our traffic. You consent to cookies if you continue to use this website. To find out more or to disable cookies view our Privacy Policy. X

Electronics, Monitoring & Securi

Electronic Locks Configure

   

Remote Infrastructure
Managment (RIM-600)

Remote monitoring of:

  • Environmental Conditions
    • Temperature
    • Humidity
    • Heat and/or smoke
    • Presence of water
    • Presence of power
  • Security Status
    • Motion sensors
    • Normal open/closed
    • Range of conditions
    • Door open/closed
    • Network Camera
  • Power Conditions
    • Monitor and reset power remotely
  • Also includes:
    • Comprehensive accessory line
    • Host and Node Modules support up to eight sensors per module and poll, automatically, up to 64 IP addresses

 

 Electronic Locking System
for CPI Cabinets

  • Automate data center cabinet access control and monitoring
  • IP addressable system increases security
  • Assign and program individual user ID access codes
  • Access cabinets via a network-connected computer, keypad or proximity cards
  • Create a log entry for each access attempt and configuration change
  • Quickly update the system configuration and users privileges
  • Easily add modules as your network grows
  • Available for CPI's TeraFrame™ Cabinet System and Enhanced SteelFrame Cabinets
   

LCD KVM Configurator

 

LCD/KVM Console

  • Includes a 19” EIA rack-mount shelf with a 15”, 17” or 19” LCD display and a 106 key keyboard with a touch pad; uses only 1 RMU of rack-mount space
  • Connects to one, eight or 16 computers; multicomputer units include a keyboard/video/mouse (KVM) switch
  • Dual slides allow the LCD display and keyboard tray to open separately; the slides also lock in the closed position
  • Includes an internal universal power supply with an IEC 320 connector for international use; includes a power cord with a NEMA 5-15P plug
  • Use the LDC/KVM Console to connect to one, eight or sixteen computers. Choose a variety of sizes and a keyboard tray with built-in touch pad. 
  • Supports Dos, Windows (3.1, 9x, 2000, NT4, ME, XP, 2003 Server), Linux, Novell 3.12-6, HP UX and SUN operating systems
 
7/19/2018 6:39:37 AM