Technical Support 800-834-4969

Depth

close

Cabinet Dimensions


Cabinet Depth Dimensions for the
28" Megaframe

DEPTH DIMENSION CABINET WITH DOORS
NOMINAL CABINET DEPTH 14” 24” 30”
MAX. MOUNTING DEPTH - RAIL TO RAIL 14.00” 24.00” 30.00”
USABLE DEPTH - INSIDE DOOR TO INSIDE DOOR 17.22” 27.22” 33.22”
OVERALL DEPTH, DOOR FACE TO DOOR FACE 17.62” 27.62 33.62

DEPTH DIMENSION FRAME ONLY (w/o DOORS)
NOMINAL CABINET DEPTH 14” 24” 30”
MAX. MOUNTING DEPTH - RAIL TO RAIL 14.00” 24.00” 30.00”
OVERALL DEPTH 16.13” 26.13” 32.13”


Cabinet Depth Dimensions for the
48" Megaframe

DEPTH DIMENSION CABINET WITH DOORS
NOMINAL CABINET DEPTH 24” 30” 36”
MAXIMUM MOUNTING DEPTH - RAIL TO RAIL 24.00” 30.00” 36.00”
USABLE DEPTH - INSIDE DOOR TO INSIDE DOOR 27.22” 33.22” 39.22”
OVERALL DEPTH, DOOR FACE TO DOOR FACE 27.62” 33.62” 39.62”

DEPTH DIMENSION FRAME ONLY (w/o DOORS)
NOMINAL CABINET DEPTH 24” 30” 36”
MAXIMUM MOUNTING DEPTH - RAIL TO RAIL 24.00” 30.00” 36.00”
OVERALL DEPTH 26.13” 32.13” 38.13”


Cabinet Depth Dimensions
for the 72", 78" and the 84" Megaframes

DEPTH DIMENSION CABINET WITH
DOORS
NOMINAL CABINET DEPTH 24” 30” 36” 39”
MAX. MOUNTING DEPTH - RAIL TO RAIL 24.00” 30.00” 36.00” 39.00”
OVERALL DEPTH - INSIDE DOOR TO INSIDE DOOR 27.22” 33.22” 39.22” 42.22”
OVERALL DEPTH - DOOR FACE TO DOOR FACE 27.62” 33.62” 39.62” 42.62”

DEPTH DIMENSION FRAME ONLY
(w/o DOORS)

NOMINAL CABINET DEPTH 24” 30” 36” 39”
MAX. MOUNTING DEPTH - RAIL TO RAIL 24.00” 30.00” 36.00” 39.00”
OVERALL DEPTH 26.13” 32.13” 38.13” 41.13”