Technical Support 800-834-4969

Seismic

close

 Adj Bracing Kit

Adj Bracing Kit Example

 Seismic Bracket

Seismic Bracket example

 Seismic Monitor Tie-Down Bracket

Adjustable Bracing Kit

The Adjustable MegaFrame Bracing Kit provides protection against excessive motion of the cabinet that could cause undue strain on cable or conduit interconnection or damage to electronic equipment. It attaches directly to the wall and cabinet bracing angle with bolts to provide positive bracing.

  • Adjustable 24” to 36”
    distance from wall
  • Made of strong, lightweight aluminum
  • Quick, simple installation

Note: For secure bracing, it is recommended that the cabinet be secured to the floor using the proper floor installation kit along with the CPI floor Anchor Clamp provided with each MegaFrame Cabinet System.

Seismic Equipment Bracket

Prevents back-and-forth and side-to-side movement of shelf-mount equipment by bracing the equipment's chassis to the MegaFrame's vertical mounting rails. The Seismic Equipment Bracket can adjust in depth and width to secure one or two pieces of equipment to a MegaFrame Fixed Shelf.  Useful in cabinets equipped with casters too.

The brackets fits 19" and 23" cabinets. Both brackets use only 1 RMU of mounting space, securing equipment between 15" and 32" in depth.

  • Secures shelf-mount equipment by bracing the equipment directly to the cabinet's mounting rails which helps prevent equipment movement during seismic events or when cabinets are moved
    on casters
  • The bracket easily adjusts into multiple configurations which provides security for shelf-mount equipment of different depth or height
  • The bracket is available in both 19" and 23" rack-mount widths and will adjust in depth for use in any of CPI's 24", 30", 36", or 39" deep MegaFrame Cabinets

Monitor Tie-Down Kit

The kit, for use in datacom cabinets, includes two base brackets, two corner brackets, two tie-down straps, and corner pads. Slots added to the below shelves allow the tie-down kit to be attached. Useful in cabinets equipped with casters too.

 Compatible Datacom
Cabinet Shelves

 Shelf Depth

 Shelf Type

 24"

 Monitor/KB

 29"

 Solid

 24"

 Solid

 18"

 Solid

 29"

 Vented

 24"

 Vented

 18"

 Vented