Technical Support 800-834-4969

Rear Door Style

close

 Perferated Metal Door

High-Flow Perforated
Metal
 
To provide ambient
ventilation when using an external room-based
air-conditioning system

 Solid Plexi Door

Solid
Plexiglass

To view equipment inside the cabinet and used when equipment does not produce heat

 Solid Metal Door
Solid
Metal
 

Used when equipment does not produce heat and you have no need to view equipment inside the cabinet

 

Vented Plexiglass Door

Vented
Plexiglass

To view equipment
inside the cabinet
and provide appropriate
ventilation when using either an external or internal cooling system

M-Series Fan Door

Standard
Fan Door

Used in the rear of the cabinet to actively remove heated air. 

Fans run at full speed all the time

M-Series Fan Door

Intelligent
Fan Door


Used in the rear of the cabinet to actively remove heated air.

Fans are thermostat controlled and turn on as needed.