Technical Support 800-834-4969

Dimensions

close

T-Series Dimensions   

 Height Dimensions

All Cabinet Styles

78"

84"

Rack Mounting Units

42 RMU

45 RMU

Overall Height without Leveling Feet

78.00"

84.00"

Overall Height with Leveling Feet

78.90"

84.90"

Overall Height with Casters

82.31"

88.31

Frame Vertical Opening

74.00"

80.00"

 

 

 


 

 Width Dimensions

Usable Equipment Panel Width

19" EIA

19" EIA

Overall Width

23.96"

27.31"

Frame Horizontal Opening

19.96"

19.96"

 

 

 

  Depth Dimensions

Nominal Cabinet Depth

23"

30"

36"

Usable Depth

 22.60"

30.00"

36.00" 

Overall Depth- Frame Only

23.96"

31.63"

37.36"

Overall Depth- Door to Door

25.96"

33.36"

39.36"