Technical Support 800-834-4969

Universal Horizontal Cable Manager

close

Universal Horizontal Cable Manager

Patented cable guide fingers at 1.75” intervals for proper cable bend radius and organization of patch cords.  Flanged pass-through slots to route cables to the back.  Snap-on, hinged door/cover included to help create an appealing installation.  Available in 19” and 23” widths, 1 RMU, 2 RMU and 3 RMU heights, and single-sided or double-sided versions to organize front and/or rear cables.  42 to 260 Cat 5e cable capacity (with 40% fill) per side.  
Remember to allow enough cabinet depth to recess this product's mounting rail so the door will close.