Technical Support 800-834-4969

Jumper Trays

close

Jumper Trays

Flat trays with bend support for copper and fiber cables.  Available in several styles – two upper trays, one single lower tray, one double lower tray.  1.5” bend radius for ANSI/EIA/TIA -compliant installation.  Bend radius locations adjustable for user selection of cable entry and exit positions.  Made of lightweight aluminum.  19” and 23” rack-mount widths.  70 to 132 Cat 5e cable capacity (with 40% fill). 
Remember to allow enough cabinet depth to recess this product's mounting rail so the door will close.