Technical Support 800-834-4969

Thermal Management

close

Air Dam Kit

For systems that receive cool air through the front door of the cabinet

  • Cool air directed from the cold aisle through the equipment
  • Barrier between the door and equipment along the top, bottom and sides
  • Hot and cool air prevented from mixing within the cabinet
  • Best when used with High-Flow Perforated Metal Door at the front of the cabinet and appropriately sized Filler Panels to close open spaces between equipment
  • Intelligent Fan Door recommended for the rear of the cabinet
  • May be used in combination with the Delphi ECS Enclosure Blower
  • Compatible with M-Series MegaFrame, C-Series SlimFrame and T-Series SteelFrame Cabinets
  • Limited access to vertical cable managers from the front of the cabinet

Air Dam

Air Diverter Kit

For systems that receive cool air through the bottom of the cabinet

  • Cool air guided from the bottom of the cabinet to the front of equipment
  • Barrier between the door and equipment along the top, bottom and sides
  • Hot and cool air prevented from mixing within the cabinet
  • Best when used with Solid Metal, Solid Plexiglass or Vented Plexiglass Door on the front of the cabinet and appropriately sized Filler Panels to close open spaces between equipment 
  • Intelligent Fan Door recommended for the rear of the cabinet
  • May be used in combination with the Delphi ECS Enclosure Blower
  • Compatible with MegaFrame, SlimFrame and SteelFrame Cabinets
  • Limited access to vertical cable managers from the front of the cabinet

Air Diverter

Delphi® ECS Enclosure Blower

Lowering cabinet temperatures by delivering cold air from the floor

  • For increased airflow at the front of cabinets 
  • Cabinet hot spots lowered by 15°F
  • Cold air pulled from floor plenum to server fronts, where cooling air intakes are located
  • Only 2 RMU of mounting space required at the bottom of the cabinet
  • Five-year life
  • UL Recognized
  • Patent-pending design
  • Best when used with Solid Metal, Solid Plexiglass or Vented Plexiglass Door
  • Air Intake Filter and offset intake Blower Duct accessories available
  • May be used in combination with Air Dam Kit (recommended) or Air Diverter Kit
  • Compatible with M-Series MegaFrame, C-Series SlimFrame and T-Series SteelFrame Cabinets
  • Requires the bottom two rackmount spaces for installation. 
delphi_blower

Cabinet Fan Kit for T-Series

The T-Series fan kit provides optional ventilation and cooling with the built-in redundancy of a three-fan system. Fans exhaust warm air out of the top f the cabinet.

  • Provides 300 CFM of ventilation and cooling for cabinet
  • Quick, easy mounting to inside of top panel
  • 3-pronged, 15' long, grounded power cord
  • UL Recognized
T-Series Fan

Filler Panels

To channel airflow within the cabinet

  • Available in 3/16" and 1/8" Thickness and 19" and 23" Widths
  • Panel Sizes from 1 to 12 RMU
  • Colors available Gray, Computer White, Brushed Aluminum and Black
Filler Panels