Technical Support 800-834-4969

Anchors and Caters

close

Wood Floor Installation Kit

CPI Part Number 40607-001 is an installation kit for use on wood floors.  It consists of four each of: flat washers, split washers,  and 3/8" lag screws.

wood floor instalation kit

Concrete Floor Installation Kits

CPI Part Number 40604-003 is an installation kit for use with concrete floors.  It includes four each of: 3/8" anchors, 3/8" threaded stud, flat washers, split washers, and hex nuts.

concrete floor instalation kit

2,000 lb Caster Set for T-Series

Optional heavy duty caster attach to frame base of the T-Series cabinet.

  • Provides increased mobility
  • 3" diameter caster
  • Sold in set of four
  • Includes:
    (4) Corner gussets
    (4) Full-swivel 3" diameter locking casters
    Installation hardware
  • Casters swivel and lock
  • Intended to be used on CPI cabinets manufactrued after July 1, 2004

Note, factory installed casters require special processing.  Contact Technical Support for Assistance. 

T-Series caster Set