Technical Support 800-834-4969

Dimensions

close
C-Series Dimensions   

 Height Dimensions

All Cabinet Styles

72"

78"

84"

Useable RMU

37 RMU

40 RMU

43 RMU

Overall Height without Leveling Feet

72.00"

78.00"

84.00"

Overall Height with Leveling Feet

72.90"

78.90"

84.90"

Overall Height with Casters

75.38"

81.38"

87.38"

Frame Vertical Opening

64.88"

70.88"

80.00"

 

 

 


 

 Width Dimensions

Usable Equipment Panel Width

19" EIA

Overall Width

24"

Frame Horizontal Opening

19.84"

 

 

 

  Depth Dimensions

Nominal Cabinet Depth

22"

30"

36"

Max. Mounting Depth- Rail to Rail

21.84"

30.00"

36.00" 

Overall Depth- Frame Only

23.96"

32.12"

38.12"

Overall Depth- Door to Door

25.46"

33.62"

39.62"